{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conductor support, base; without ground contact; 5-pole; 2,50 mm²; white",
"description" : "<h2>Conductor support, 267 Series, white</h2><br/><br/>Our conductor support (item number 267-143) simplifies electrical installations. Ensure that the strip lengths are between 16 mm and 18 mm when connecting conductors to conductor support. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polyamide (PA66) for insulation. Tin is used for coating the contact surfaces.<br/>",
"mpn" : "267-143",
"sku" : "267-143",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001f24e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjV8aW1hZ2UvanBlZ3xhR05pTDJnM09TOHhORFk1TURreE5ERTBNREU1TUM4eU1EQmZNREl3TURBd01HVXdNREF4WmpJMFpUQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjlkYTVjNDcwZTk0OTM1NGFiZGM2NGMyNTFmNmUwMGJjMzRhMzNiYzg1YWQ3ZTIyODg0OTkzZDkxZmFlOTUyMw",
"gtin13" : "4017332200295",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/conductor-support-base/p/267-143"
}