{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conductor support; without ground contact; with snap-in mounting feet; 3-pole; 2,50 mm²; white",
"description" : "<h2>Conductor support, 267 Series, white</h2><br/><br/>Seamless electrical installations are guaranteed with conductor support (item number 267-313). Ensure that the strip lengths are between 11 mm and 12 mm when connecting conductors to conductor support. The clamping spring is made of chrome-nickel spring steel (CrNi), the white housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces.<br/>",
"mpn" : "267-313",
"sku" : "267-313",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001f629000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIzfGltYWdlL2pwZWd8YUdNMkwyZzBOeTh4TkRZNE9UZzJOall4TWpjMk5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqWXlPVEF3TURFd01HSTJYMFJGTG1wd1p3fGRhNTExNWZlY2MxM2EzNDFiYjU3YzAwYWQ3NTIwMjEyN2RkZDMzNWIxYTRiYmMzMmVhOGQ0NjJjYTJhOWQ4NWY",
"gtin13" : "4045454415440",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/conductor-support/p/267-313"
}