{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Female connector; without ground contact; with snap-in mounting feet; 4-pole; 1,00 mm²; white", "description" : "<h2>Female connector, 267 Series, white</h2><br/><br/>Effortless electrical installations are guaranteed with this female connector (item number 267-164). Strip lengths must be 8 mm when connecting conductors to this female connector. This product features one conductor terminal and utilizes PUSH WIRE®. Our proven PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The clamping spring is made of chrome-nickel spring steel (CrNi), the contacts are made of electrolytic copper (ECu), and the white housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin.<br/>", "mpn" : "267-164", "sku" : "267-164", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0001f482000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODM5fGltYWdlL2pwZWd8YURSaEwyZ3haaTh4TkRZNE56TXhNRFUwTkRreU5pOHlNREJmTURJd01EQXdNR1V3TURBeFpqUTRNakF3TURFd01HSTJYMFJGTG1wd1p3fDE0ODFkZmMzMmIyY2U4ZDY1NmY0ZTA1MjJmNzliOTcxMjJiNTdhMjBjZDQ5MTY1ZGE5YmFlZjQxNGY4NDYwNDU", "gtin13" : "4044918499682", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/female-connector/p/267-164" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]