{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Female connector; with direct ground contact; with snap-in mounting feet; 4-pole; 1,00 mm²; white",
"description" : "<h2>Female connector, 267 Series, white</h2><br/><br/>Enjoy effortless electrical installations with this female connector (item number 267-174). Conductors should only be connected to this female connector if their strip length is 8 mm. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and easy method for connecting solid conductors. The white housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces.<br/>",
"mpn" : "267-174",
"sku" : "267-174",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001f50f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyfGltYWdlL2pwZWd8YURReUwyZzFOeTh4TkRZNE9EY3lNamd4TWprMU9DOHlNREJmTURJd01EQXdNR1V3TURBeFpqVXdaakF3TURFd01HSTJYMFJGTG1wd1p3fDYwODExNTJlZDE1OTRhZDRlODdhZmY5ZWJjODAxMTMwZDk3YTkyMjY4MDRhM2VlNTg2MzA1M2VjNjdmZmJmNWI",
"gtin13" : "4044918499774",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/female-connector/p/267-174"
}