{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Female connector; without ground contact; with strain relief plate; 3-pole; 1,00 mm²; white/gray", "description" : "<h2>Female connector, 267 Series, PUSH WIRE®</h2><br/><br/>This female connector (item number 267-223) provides hassle-free electrical installations. Ensure that the strip lengths are 8 mm when connecting conductors to this female connector. This product features one conductor terminal and utilizes PUSH WIRE®. Our trusted PUSH WIRE® connection offers the fastest method for clamping conductors. It utilizes the conductor's stiffness to overcome the clamping spring's contact force. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the white/gray housing is made of polyamide (PA66) for insulation. The contact surface is coated with tin.<br/>", "mpn" : "267-223", "sku" : "267-223", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e00038592000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE1fGltYWdlL2pwZWd8YURBd0wyaGpOeTh4TkRZNE9EWXlOell5TVRreE9DOHlNREJmTURJd01EQXdNR1V3TURBek9EVTVNakF3TURFd01HSTJYMFJGTG1wd1p3fGEyNmRjNTBlYTUyZTE0ZTIzNjRlMzIxMTNlOWJlNzU3MTE2MTk0NTU1ODU1MjYwYjE1OTQ4YjBlOTgyNGZhNWY", "gtin13" : "4044918966962", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/female-connector/p/267-223" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]