{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Flat cable; Eca; 5G 16 mm²; PVC; 3L + N + PE; 0.6/1 kV; 16,00 mm²; light gray",
"description" : "<h2>Flat cable <i>WINSTA</i>® IDC 5-pole</h2><br/><br/>With the flat cable from the <i>WINSTA</i>® IDC product line, straightforward electrical installation is ensured. A comprehensive range of accessories complements the WINSTA® product line from WAGO. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>saves time, since no wiring is required at the construction site</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "897-1651",
"sku" : "897-1651",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000300032f93000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NDN8aW1hZ2UvanBlZ3xhREEyTDJnMk5TOHhORFk0TnpFNE5Ua3lPREl5TWk4eU1EQmZNREl3TURBd01ETXdNREF6TW1ZNU16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NGIzZGQwNWQ5ZDdhYmFjNDEzMGEyYjE1M2U4M2I1ZmZhMmQ2ZDllZjUwNGVlYzcwZGQxNTFiZGMyZDBjNTg2MQ",
"gtin13" : "4045454006327",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/flat-cable/p/897-1651"
}