{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "h-distribution connector; 3-pole; Cod. A; 1 input; 2 outputs; 2 locking levers; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI distribution connector with protection against mismating. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is suitable for robust loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the included test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Now you can also lower installation costs without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-633",
"sku" : "770-633",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003920f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTQyfGltYWdlL2pwZWd8YUdSbEwyaG1aaTh4TkRZNE9UZ3hNemM1TURjMU1DOHlNREJmTURJd01EQXdNREl3TURBek9USXdaakF3TURFd01HSTJYMFJGTG1wd1p3fDY1ZmFlZmNkZjE2MGM1MGM0NTUwOGIwYjA5ZmZhNzU1ZGQzNGJiYWI3ZWQ0NTgzNmNmNDM1M2I1Y2YxNmExNzI",
"gtin13" : "4045454251406",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/h-distribution-connector/p/770-633"
}