{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "h-distribution connector; 3-pole; Cod. A; 1 input; 2 outputs; outputs on one side; 3 locking levers; for flying leads; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with protection type IP20 supports rapid, correct installation. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a specified grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantageous properties. It is very compact, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the installation is low-maintenance and can be performed without screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with locking lever from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>with A coding for a large number of uses</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-636",
"sku" : "890-636",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281882-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI0fGltYWdlL2pwZWd8YUdZNEwyaGxNeTh4TkRZNE16UXdNRGs1TkRnME5pOHlNREJmTmpJNE1UZzRNbDlFUlM1cWNHY3xlNGI5NDVmZTY5MzMwMTcxODQzNmE0NGQ2MTliYTYyMzY4YTU0MDg1OWE3MmY2YTJmYTEyNjE5M2Q3ODRmMmU5",
"gtin13" : "4045454404482",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/h-distribution-connector/p/890-636"
}