{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "h-distribution connector; 5-pole; Cod. I; 1 input; 2 outputs; outputs on one side; 2 locking levers; blue",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI distribution connector with locking latch supports fast, reliable installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in no time flat. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. I coding in blue is used to mark <i>WINSTA</i>® MINI pluggable installation connectors, which are used predominantly in building automation for controlling lighting. Particularly where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantageous properties. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also cut installation costs without compromising safety and quality: with protection against mismating eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>consistent IP40 protection</li><li>with I coding for controlling light (DALI standard)</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "890-982",
"sku" : "890-982",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000500028ea6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkxfGltYWdlL2pwZWd8YUdaaUwyZzJOUzh4TkRZNE9UTTBNelEzTVRZME5pOHlNREJmTURJd01EQXdNRFV3TURBeU9HVmhOakF3TURJd01HSTJYMFJGTG1wd1p3fDNmNjFlNWZlMzU0NTM2NzZiMTM2YzU1ZTg0MzkyYTVmYzRhNDgwNjQzMTZiYmNiNDMyOTcxODYwMWQ5M2ZkZDI",
"gtin13" : "4050821300328",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/h-distribution-connector/p/890-982"
}