{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Linect® T-connector; 3-pole; Cod. A; 1 input; 2 outputs; white", "description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector 3-pole. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Lights with a state-of-the-art Linect® interface can be integrated rapidly into a new or existing installation with WINSTA®. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is suitable for robust loads. Our <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization and flexibility for meeting an enormous variety of installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "770-6223", "sku" : "770-6223", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0003c3af000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMwfGltYWdlL2pwZWd8YUdZd0wyaGlaaTh4TkRZNE56YzVNRFU1TmpFeU5pOHlNREJmTURJd01EQXdNR1V3TURBell6TmhaakF3TURFd01HSTJYMFJGTG1wd1p3fDU1Y2Q2Y2RjYWRlNjNiMDcxOGRlZDBhNGM4ZGVhOWJiZDE3YmIzMjVlNzkwOTBjZmIyYzIxYWM1MjFmN2MyN2E", "gtin13" : "4050821000389", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/linect-t-connector/p/770-6223" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]