{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Linect® T-connector; 4-pole; Cod. A; 1 input; 2 outputs; white",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector rated current 25 A is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow fast, efficient, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. The manufacturer-independent Linect® interface has developed into a standard for the technical connection of lighting fixtures. It allows quick and easy installation with a pluggable connection system. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. This pluggable installation connector can be used for a load of up to 25 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-6224",
"sku" : "770-6224",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0003c43c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjAwfGltYWdlL2pwZWd8YURkaUwyZ3lNaTh4TkRZNU1UWXpNekk1T1RRNE5pOHlNREJmTURJd01EQXdNR1V3TURBell6UXpZekF3TURFd01HSTJYMFJGTG1wd1p3fDU3ZDdkM2U5MDgwNDU1MzNmNDRhYjg4ZTRmNzRkMDc4MmZmMDhjZjc4Yzg2ZDA3Yzg1OTJjNjRhMWYyOTNlZjA",
"gtin13" : "4050821102960",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/linect-t-connector/p/770-6224"
}