{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Linect® T-connector; 5-pole; Cod. A; 1 input; 2 outputs; white",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector A coding is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors are useful when requirements repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. The Linect® interface guarantees quick and easy installation of lights with various pluggable connection systems. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-6225",
"sku" : "770-6225",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120003908c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU2fGltYWdlL2pwZWd8YURrd0wyZzBOQzh4TkRZNE9Ua3dPVEE0TURBNU5DOHlNREJmTURJd01EQXdNVEl3TURBek9UQTRZekF3TURFd01HSTJYMFJGTG1wd1p3fGJjMjZlYWI1NWZmYzkzYjljNTg1OGE5OGQ4ZTBlMmRkZGI2OWEwODI5NmQ2OTUxZGZjNWEyMjY2OGI1ZDE1YzQ",
"gtin13" : "4050821654278",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/linect-t-connector/p/770-6225"
}