{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Linect® T-connector; 2-pole; Cod. I; 1 input; 2 outputs; white",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI I coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI distribution connector rated current 25 A. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with energised elements. Regulated lighting equipment, as implemented with the DALI standard, for instance, is the main use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, secure, tailored installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-7102",
"sku" : "770-7102",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001a0000dffd000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMzfGltYWdlL2pwZWd8YURVeEwyZzFNeTh4TkRZNE5qWXhNRFF5TXpnek9DOHlNREJmTURJd01EQXdNV0V3TURBd1pHWm1aREF3TURFd01HSTJYMFJGTG1wd1p3fDlkZDc5ZGZmNDA4MzdmNmZhODU3MjZhZTA1YWU4ZjNmMjk3MTk3YzcyY2ViYmYzZDA5ZjU3MjNjYzQyMWI2ZjY",
"gtin13" : "4050821854357",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/linect-t-connector/p/770-7102"
}