{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Linect® T-connector; 5-pole; Cod. L; 1 input; 2 outputs; white", "description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with locking latch is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in next to no time. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The manufacturer-independent Linect® interface has developed into a standard for the technical connection of lighting fixtures. It allows quick and easy assembly with a pluggable connection system. L coding identifies <i>WINSTA</i>® MIDI pluggable installation connectors as used for in applications related to power supply in automation. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with locking lever from WAGO makes the installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with L coding for supplying power in automation</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>", "mpn" : "770-7505", "sku" : "770-7505", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0003c556000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTg0fGltYWdlL2pwZWd8YUdRd0wyZ3hPUzh4TkRZNE5qY3hPREUyTlRBeU1pOHlNREJmTURJd01EQXdNR1V3TURBell6VTFOakF3TURFd01HSTJYMFJGTG1wd1p3fDI2MmVmMmVkNzA0YWE3OTdkY2EwMGU4MDJjZTIyZmNhM2UxNTUyOWM3MDMxMmM0ZjRiZTFlODk3NzhjNWJlZjk", "gtin13" : "4045454013790", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/linect-t-connector/p/770-7505" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]