{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Male connector with connect. for ground; without ground contact; 7-pole; white", "description" : "<h2>Male connector, 267 Series, white</h2><br/><br/>Easy electrical installations are guaranteed with this male connector (item number 267-516). The white housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces.<br/>", "mpn" : "267-516", "sku" : "267-516", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0001f743000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTJ8aW1hZ2UvanBlZ3xhR0kzTDJnMVlTOHhORFk0T0RVMU1Ea3hNakF6TUM4eU1EQmZNREl3TURBd01HVXdNREF4WmpjME16QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzY5NjY0YTAwMTBlOTA4NWVmZDlhOWY2MTc0NzI0YWE1ZGJlZmQ4NmUyZDA0ZDdkMDNhZTJhOTU1MjlkYTk4Nw", "gtin13" : "4044918546898", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/male-connector-with-connect--for-ground/p/267-516" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]