{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Male connector; with strain relief; 4-pole; 1,00 mm²; white/gray",
"description" : "<h2>Male connector, 277 Series, white/gray</h2><br/><br/>Our male connector (item number 277-127) is designed for seamless electrical installations. Conductors can only be connected to this male connector if their strip length is between 10 mm and 11 mm. This product incorporates one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection uses the stiffness of the conductor to overcome the clamping spring's contact force, allowing faster and easier conductor clamping. The dimensions are 45 x 30.8 x 40 mm (width x height x depth). Depending on the conductor type, this male connector is designed for conductor cross sections ranging from 0.5 mm² to 1 mm². The clamping spring is made of chrome-nickel spring steel (CrNi), the white/gray housing is made of polyamide (PA66) for insulation, and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin.<br/>",
"mpn" : "277-127",
"sku" : "277-127",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0001ff88000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAzfGltYWdlL2pwZWd8YUdSbUwyZ3lZaTh4TkRZNE9UazJNams0TXpRMU5DOHlNREJmTURJd01EQXdNR1V3TURBeFptWTRPREF3TURFd01HSTJYMFJGTG1wd1p3fDhlYzcxYzEwNWE5NjQxZTM3ZjdkNjMxOTY2ODdiMzQ4NDlmYTBmZTcyMDMwMmI2NTZjYjFiOWY4OGFjODc5NzU",
"gtin13" : "4045454356262",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/male-connector/p/277-127"
}