{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 3-pole; Cod. A; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug A coding is economical and space thanks to its compact dimensions. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO permit maintenance free terminal connections. For greater protection in electrical installations, the pcb connectors is provided with mechanical protection against mismating. The <i>WINSTA</i>® MIDI pcb connectors with A coding in white or black is usually used for general mains applications in power distribution. This pcb connectors can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the integrated test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pcb connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-813/011-000",
"sku" : "770-813/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003a458000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA0fGltYWdlL2pwZWd8YURoa0wyZ3hZaTh4TkRZNU1EZzNPRFV5TVRNM05DOHlNREJmTURJd01EQXdNREl3TURBellUUTFPREF3TURFd01HSTJYMFJGTG1wd1p3fDAyYTIwN2RlZmIyYTQ1M2QyYWNlNmQ2NTg2NTZhZGQyM2U0MGUyNzNmOTUwNmU5NmIxOWZhODgxYjAwMjZmNmQ",
"gtin13" : "4044918524551",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug-for-pcbs/p/770-813_011-000"
}