{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug for PCBs; angled; 5-pole; Cod. A; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI A coding</h2><br/><br/>Consistently secure electrical installations connection technology: The <i>WINSTA</i>® MIDI male connector/plug. Our large selection of pluggable PCB connectors with various insertion directions and operating variants offers you the perfect solution for your application at all times. For greater security in electrical installations, the pcb connectors is equipped with mechanical protection against mismating. General mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pcb connectors with A coding. This pcb connectors can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the integrated test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with marking from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>suitable for any application</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-815/011-000",
"sku" : "770-815/011-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200039f90000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YURWaUwyZ3pOaTh4TkRZNU1UYzVPREV5TWpVeU5pOHlNREJmTURJd01EQXdNREl3TURBek9XWTVNREF3TURFd01HSTJYMFJGTG1wd1p3fDk1ZWNhNGFkMzM4ZDI3NTc0M2RkYjQzZmQwZDViOTY2MGVkZjk3ODdkZDU0ZmI0MGIyMTE1NTBiMmI0OTAwNjI",
"gtin13" : "4044918524636",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug-for-pcbs/p/770-815_011-000"
}