{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue", "description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with protection against mismating allows installation of solid and fine-stranded conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to an enormous variety of requirements in no time flat. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Regulated lighting equipment, as implemented in the DALI standard, for example, is the primary domain of use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Due to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs. A range up to 55 mm can be used for the strip length.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with strain relief hosting from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with I coding for controlling light (DALI standard)</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "770-1115/022-000", "sku" : "770-1115/022-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000800019a7e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDI2fGltYWdlL2pwZWd8YUdKa0wyZzNNeTh4TkRZNE9USTFOakV4TWpFMU9DOHlNREJmTURJd01EQXdNRGd3TURBeE9XRTNaVEF3TURFd01HSTJYMFJGTG1wd1p3fDFjN2I4MzA0N2Q4ZTI3ZGZhNzYyZjBkM2QxZmRiMWJmYzdmZWMxMzI1MTgyZTFkYTc1Zjk1MjEyMWVmZTVhMTY", "gtin13" : "4050821223009", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-1115_022-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]