{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug; 2-pole; Cod. L; 4,00 mm²; dark gray", "description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug 2-pole supports rapid, correct installation. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a specified pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The 2- or 5-pole version of the dark grey <i>WINSTA</i>® MIDI pluggable installation connectors with L coding allows use of an emergency power supply. This pluggable installation connector can be employed for a voltage load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the included test slot, connections can be checked even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with marking from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with L coding for use in supplying power to power supply units or small servo motors</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>", "mpn" : "770-1172", "sku" : "770-1172", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000d0001f78d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YURJd0wyZzJaaTh4TkRZNU1ETTROekEyTmpreE1DOHlNREJmTURJd01EQXdNR1F3TURBeFpqYzRaREF3TURFd01HSTJYMFJGTG1wd1p3fDAyMWNmNzE1OTcyZGM3MDlmZGY3NDIyNTAyMGRmYzBjZDRjNjJlOWE0ZGVhNTA3MjI2Y2U4ZmUzYTg3YmMxYWM", "gtin13" : "4050821028345", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-1172" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]