{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 5-pole; Cod. L; 4,00 mm²; dark gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug with protection against mismating. Our pluggable installation connectors with spring pressure connection technology work without screw connections. They allow flexible, error-free installation in numerous applications. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The 2- or 5-pole version of the dark grey <i>WINSTA</i>® MIDI pluggable installation connectors with L coding allows use of an emergency power supply. This pluggable installation connector is designed for a voltage load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line achieves total flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with L coding for supplying power in automation</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-1175",
"sku" : "770-1175",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d0001335c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk5fGltYWdlL2pwZWd8YURBekwyZzVNUzh4TkRZNE56VTFOelE0TkRVM05DOHlNREJmTURJd01EQXdNR1F3TURBeE16TTFZekF3TURFd01HSTJYMFJGTG1wd1p3fDBhYmY5YzZhZGE5ODAyZGJmMWQyZjY5NjI1NzdiMDNmYmY5YzdjZDc3YjVkOWJkMGNkZGEyNjA5ZTZiMmZiZDY",
"gtin13" : "4050821064398",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-1175"
}