{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 3-pole; 4,00 mm²; brown",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI male connector/plug S coding. WAGO pluggable installation connectors are useful when specifications repeat or are planned on a specified pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. Light switches and outlets can be integrated with the help of <i>WINSTA</i>® MIDI pluggable installation connectors with S coding in brown. This pluggable installation connector is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees error-free, time-saving installation and offers customization for meeting all installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for AC applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-1373",
"sku" : "770-1373",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000337b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YUdFekwyZ3lPQzh4TkRZNU1EazNNVFUwT1RjeU5pOHlNREJmTURJd01EQXdNVEl3TURBd016TTNZakF3TURFd01HSTJYMFJGTG1wd1p3fDU2YmI2ODNkMWRkNWYxMGQyNjRhMzk1NzkyY2QyMjZkMzA3M2E1MDZlYjlkMjlmZmVmYTVhMWZjMzk2ZDU1YTI",
"gtin13" : "4044918254052",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-1373"
}