{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 2-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI male connector/plug rated current 25 A. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow flexible, error-free installation in numerous possible uses. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. This pluggable installation connector can be used for a voltage load of up to 25 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the built-in test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Using this pre-assembled system decreases assembly times and errors during installation at the construction site. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-212",
"sku" : "770-212",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000d1b7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTYwfGltYWdlL2pwZWd8YUdSbEwyZzNPQzh4TkRZNE56Y3lOell4TmpBek1DOHlNREJmTURJd01EQXdNVEl3TURBd1pERmlOekF3TURFd01HSTJYMFJGTG1wd1p3fGFhOTNiNTdjOTJmZmMwZWYwZjE2NTU5ZDY0NmQ2M2YwOTcwNDI4ZDFkNWU2OWNiYTUwMThkZDQyMWI5NmY3NGU",
"gtin13" : "4050821028291",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-212"
}