{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 4-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI male connector/plug rated current 25 A. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow flexible, error-free installation in a large number of applications. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector is designed for a voltage load of up to 25 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>suitable for any application</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-214",
"sku" : "770-214",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200037f77000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjEwfGltYWdlL2pwZWd8YURjd0wyaGlZUzh4TkRZNE56WXpOVFF3TmpnM09DOHlNREJmTURJd01EQXdNREl3TURBek4yWTNOekF3TURFd01HSTJYMFJGTG1wd1p3fGIxY2NhM2FiMzFiOTJhNmQ4OThiZjg5NThlMDk3ZTU4NzA4NmQ5YWFmYWJmOWU5MzU0ZTRiY2VhNTc5Zjk5NjQ",
"gtin13" : "4044918254519",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-214"
}