{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 5-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI male connector/plug A coding. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is suitable for high power loads. Our <i>WINSTA</i>® MIDI product line achieves flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility for meeting all installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also reduce installation expenses without compromising quality and safety: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with A coding for a great number of applications</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-215",
"sku" : "770-215",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003797d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDEzfGltYWdlL2pwZWd8YUdJMkwyZzNOQzh4TkRZNE9ESXlNakV4TnpreE9DOHlNREJmTURJd01EQXdNREl3TURBek56azNaREF3TURFd01HSTJYMFJGTG1wd1p3fDExN2EzZTEzZDg3MTAyNGRkODc5YTBiZmNlMjdlMDcxMDRkODA2MjdlNDEwYzI2ODZhMTYzMDE5MDgxMTdlOGQ",
"gtin13" : "4044918254557",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-215"
}