{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 2-pole; Cod. A; 4,00 mm²; white",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI male connector/plug with protection against mismating. The pluggable installation connectors with spring pressure connection technology work completely without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be employed for a current load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line allows maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers flexibility for meeting various installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-232",
"sku" : "770-232",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000bb4e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTAzfGltYWdlL2pwZWd8YURGbEwyaGtOUzh4TkRZNE5qZ3lNRFk1TmpBNU5DOHlNREJmTURJd01EQXdNVEl3TURBd1ltSTBaVEF3TURFd01HSTJYMFJGTG1wd1p3fGRmMzFlMTM5MmNhMWM0OTNmMzNjMGJkODNmNTdmZTVkOWFmZTg5ODE4YmUzZmYwZWY3NzJhZWVhM2VhYWYzMWI",
"gtin13" : "4050821028314",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-232"
}