{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug; 3-pole; Cod. A; 4,00 mm²; white", "description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug A coding. The pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is suitable for powerful loads. Our <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves time-saving, error-free installation and offers flexibility for meeting all installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Choose quality and durability – with marking from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with A coding for a great number of uses</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>", "mpn" : "770-233", "sku" : "770-233", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000120000bcf5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgzfGltYWdlL2pwZWd8YURnMkwyZ3pNQzh4TkRZNE56VTJPVE0wTmpVNU1DOHlNREJmTURJd01EQXdNVEl3TURBd1ltTm1OVEF3TURFd01HSTJYMFJGTG1wd1p3fDAyZjJiOTUwNjg0MzNmYTkwYzVkMTRmNjgzZWNlNzQyYzEyYmQ5MTA1NDQzY2NmOTVjNmQyNzUxZWQ4MmFhYzU", "gtin13" : "4044918254182", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-233" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]