{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 3-pole; Cod. B; 4,00 mm²; light green",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug B coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors are useful when criteria repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for application control in automation, mechanical engineering and robotics. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – therefore it is suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, secure, tailored installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with B coding for use in process automation, such as lighting technology</li><li>ready to install and use immediately</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-273",
"sku" : "770-273",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000140003296e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI3fGltYWdlL2pwZWd8YUdRMkwyaG1NeTh4TkRZNE5qUTBNelUyT1RFNE1pOHlNREJmTURJd01EQXdNVFF3TURBek1qazJaVEF3TURFd01HSTJYMFJGTG1wd1p3fDNiZjkyYzE1N2QwNjQ5Mjk5ZjJhMWQ0ZDY2NTE4NTExNzQwZWU0NWViZDcyMzdhNmRhNTQzNGU3OGE2MTg2ZDk",
"gtin13" : "4050821451112",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/770-273"
}