{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 5-pole; Cod. I; 1,50 mm²; blue",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI I coding</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug I coding is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Controlled lighting, as used in the DALI standard, for instance, is the main application of <i>WINSTA</i>® MINI pluggable installation connectors with I coding. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is very good for lights, for instance, since due to LED technology, these offer significantly less space for the connection technology.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with I coding for controlling light (DALI standard)</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-1115",
"sku" : "890-1115",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b000379c4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTE3fGltYWdlL2pwZWd8YUdNM0wyZzBaUzh4TkRZNE5qSXlNVGMyTWpVNU1DOHlNREJmTURJd01EQXdNR0l3TURBek56bGpOREF3TURFd01HSTJYMFJGTG1wd1p3fDQyMjk3ZTg5ODI0ZmE1Nzc0YjUzNmEzM2UyYmIzNzhlZDJmMjczYTFlYTZkYzExZmNlZTI4MjcwOWI4ZTU2MDg",
"gtin13" : "4055143548601",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/890-1115"
}