{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Plug; with strain relief housing; 3-pole; 1,50 mm²; black", "description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI male connector/plug rated current 16 A. WAGO pluggable installation connectors are useful when criteria repeat or are distributed on a specified grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid granular objects with a diameter below 1 mm in accordance with protection type IP40. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. Due to its particularly small dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very tight spaces, i.e., for connections when very little room is available. The strip length is 40 mm.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with A coding for a large number of uses</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>", "mpn" : "890-113", "sku" : "890-113", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030002a999000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU5fGltYWdlL2pwZWd8YURVM0wyaGtNaTh4TkRZNE1USTRORE0zT0RZMU5DOHlNREJmTURJd01EQXdNRE13TURBeVlUazVPVEF3TURFd01HSTJYMFJGTG1wd1p3fDBjMWZiNzE0NzI3ZmU2MjNjMTlhMTM3OTY4MDhhMzE0OTVmNDg4MDZkZDBkYWI0YWNmYWE1NGU4ZGQyOWVjZjE", "gtin13" : "4045454232900", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/890-113" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]