{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Plug; 3-pole; Cod. B; 1,50 mm²; gray",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug B coding provides the foundation for installation of fine-stranded and solid conductors. WAGO pluggable installation connectors are used when requirements repeat or are distributed on a specific grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. B coding enables the <i>WINSTA</i>® MINI pluggable installation connectors to be used for application control in the domains of automation, robotics, and mechanical engineering. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is very good for lights, for instance, since as a result of LED technology; due to complex systems, these offer much less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also cut installation expenses without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-253",
"sku" : "890-253",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130000a781000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk4fGltYWdlL2pwZWd8YURBeEwyZzBOUzh4TkRZNE9UWXhNamM1TVRnek9DOHlNREJmTURJd01EQXdNVE13TURBd1lUYzRNVEF3TURFd01HSTJYMFJGTG1wd1p3fDhhMzAzYjdlN2M4NWZkMzdkNGExZTVjMTM0ZmVjMWRiZGVkYzAxYWFiZmEzZWI5OTg2ZGE1YzExNjVmZjQ0Yjk",
"gtin13" : "4055143499859",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/plug/p/890-253"
}