{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. B; 1 m; 1,00 mm²; gray", "description" : "<h2>Cable assembly <i>WINSTA</i>® MINI rated current 10 A</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly rated current 10 A is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. Pluggable installation connectors with B coding from the <i>WINSTA</i>® MINI line are available in pink, light green, or gray, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Customer-specific pole marking is possible, too. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its strengths. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally saves time, since the installation is low-maintenance and requires no screw connections. According to the European CPR, the fire class of the cables used for construction is decisive for the safety of buildings as well. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A plug and a free end are available. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Choose durability and quality – with marking from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with B coding for controllers such as lighting fixtures and sun blinds</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "891-8993/205-103", "sku" : "891-8993/205-103", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000013000119ed000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NDB8aW1hZ2UvanBlZ3xhR0kxTDJoaE1TOHhORFk0TmpRMU1EWTBOekEzTUM4eU1EQmZNREl3TURBd01UTXdNREF4TVRsbFpEQXdNREV3TUdJMlgwUkZMbXB3Wnd8NGViZDliYjc0MDk3ZjBmZWMzZmMwODY3ODI1ZDFjYWU2YTg0YzY4YzM5ZTBmOGUyZWVjZjU4YzczZjM5MzcyMg", "gtin13" : "4050821517610", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/pre-assembled-connecting-cable/p/891-8993_205-103" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]