{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. S; H05VV-F 3 x 1.5 mm²; 4 m; 1,50 mm²; brown",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection type IP20 supports fast, reliable installation. WAGO pluggable installation connectors can be used when requirements repeat or are distributed on a defined grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. Outlets and light switches can be added with the help of <i>WINSTA</i>® MIDI pluggable installation connectors with S coding in brown. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Due to the included test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and expense. This product meets all the mandatory safety requirements of fire class E; as a result it can be used in areas where fire safety is relevant.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also cut installation costs without compromising quality and safety: with strain relief hosting eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>for AC applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9973/006-405",
"sku" : "771-9973/006-405",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001300026672000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjB8aW1hZ2UvanBlZ3xhR1F3TDJneE5DOHhORFk1TURVME9EQTRPRGcyTWk4eU1EQmZNREl3TURBd01UTXdNREF5TmpZM01qQXdNREl3TUdJMlgwUkZMbXB3Wnd8ZDA1MGJkZTYwZmMwMzlhYTc2OWEwYzhkZjJkMDUwYmFkOThlOWI2MzI2NTU4ZGJmNzMzYmJlOGU0M2EwY2UxOA",
"gtin13" : "4050821311256",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9973_006-405"
}