{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI I coding</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly I coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in next to no time. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are particularly suitable for intelligent, for instance for the dimming function of DALI lights. The <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers flexibility for meeting all installation requirements. According to the European CPR, the fire class of the cables used for construction is critical for building safety as well. For buildings with average safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>A socket and a plug are provided. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also lower installation costs without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>for intelligent, easy lighting installation</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9985/006-301",
"sku" : "771-9985/006-301",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000020003b62d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcwfGltYWdlL2pwZWd8YURkaUwyaGxNQzh4TkRZNE56TTVOamM1TURNd01pOHlNREJmTURJd01EQXdNREl3TURBellqWXlaREF3TURFd01HSTJYMFJGTG1wd1p3fDI2Y2I3OGFmNWJjNzA0YjYyMTgyYzg4ZjRmNDcxMmQxNjcxMzE2MzAzZWVmNWE3MDU5Y2Y4ZGU0OTk3YTVjMzQ",
"gtin13" : "4044918947220",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9985_006-301"
}