{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 2 m; 1,50 mm²; white",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly rated current 16 A provides the foundation for assembly of fine-stranded and solid conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in no time flat. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the built-in test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and expense. According to the European CPR, the fire class of the cables used for construction is essential for building safety, too. For houses with medium-level safety requirements, cable assemblies with fire class E are suitable.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9993/006-202",
"sku" : "771-9993/006-202",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000224a7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTZ8aW1hZ2UvanBlZ3xhRE5sTDJneU1DOHhORFk0TmpnM09ERXdOVFl6TUM4eU1EQmZNREl3TURBd01HWXdNREF5TWpSaE56QXdNREV3TUdJMlgwUkZMbXB3Wnd8YTEwNzJmZDg3MTUyNjNlY2IyNWUxODhlOGRkMjE5ZWYwNmY1YzI0NmZmMTQ4YzQxNjE5NTRiMTA1ZmZiZGJkYQ",
"gtin13" : "4044918587211",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/pre-assembled-interconnecting-cable/p/771-9993_006-202"
}