{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Snap-in plug; with direct ground contact; 4-pole; Cod. Q; 4,00 mm²; green", "description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI male connector/plug with protection against mismating. WAGO pluggable installation connectors can be used when requirements repeat or are distributed on a specified pattern, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This pluggable installation connector is designed for a load of up to 32 A. As a result, it can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Now you can also reduce installation expenses without compromising safety and quality: with locking lever reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "770-2334/007-000", "sku" : "770-2334/007-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001c0002daa8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ4fGltYWdlL2pwZWd8YURJekwyaGtOQzh4TkRZNE5qSTBPVEk0TnpjeE1DOHlNREJmTURJd01EQXdNV013TURBeVpHRmhPREF3TURFd01HSTJYMFJGTG1wd1p3fDVkZTVkNTNjYjVlOWFiNmI2NDJmOTBiNjZhM2RkOGZlMTBlN2NhODc3Y2MwMTVkMjQxZjZiOTI1YTI0MDU5ZDg", "gtin13" : "4045454408473", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/snap-in-plug/p/770-2334_007-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]