{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 3-pole; Cod. R; 4,00 mm²; orange",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with locking latch allows assembly of solid and fine-stranded conductors. WAGO pluggable installation connectors are used when specifications repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified elements. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is ideally suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Choose quality and durability – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-2353",
"sku" : "770-2353",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347441-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTkxfGltYWdlL2pwZWd8YUdWaEwyZzFZeTh4TkRZNE16WTBPREF6TWpjNU9DOHlNREJmTmpNME56UTBNVjlFUlM1cWNHY3wyMGIzYWZhMjkyZmI0ODgxNGIyM2NjYjUxZDBhNTI4MDVkZWM4YzUxZGQyZDMzYzRhYTUzMzY1ZjhkMDk2YjZj",
"gtin13" : "4044918254069",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/snap-in-plug/p/770-2353"
}