{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Snap-in socket; 5-pole; Cod. P; 4,00 mm²; red", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI female connector/socket rated current 25 A. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI pluggable installation connectors with P coding allow proper implementation of an fault-free power supply (UPS). The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is also suitable for robust loads. The <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization and flexibility for meeting various installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also lower installation expenses without compromising quality and safety: with locking lever eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with P coding for use in implementing an uninterruptible power supply</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "770-2305", "sku" : "770-2305", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-6347956-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjQ4fGltYWdlL2pwZWd8YURFeEwyZ3hOaTh4TkRZNE16UTVNREUxTmpVM05DOHlNREJmTmpNME56azFObDlFUlM1cWNHY3w2ZWE3NjNhNjQxZjVjMWQ1ZjFiY2Q5OTJmZjQ2NDQ5N2YwYzQ4NGY2MjU5MzVlZWI2NWVlMjYwN2UwMjE2NDIx", "gtin13" : "4055143594813", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/snap-in-socket/p/770-2305" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]