{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 3-pole; Cod. S; 4,00 mm²; brown",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A provides the foundation for installation of solid and fine-stranded conductors. WAGO pluggable installation connectors can be used when requirements repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with S coding in brown are mainly used in AC applications. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is also suitable for powerful loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy and maximally flexible installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation costs without compromising safety and quality: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with S coding for use in components such as motors or frequency converters</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-2363",
"sku" : "770-2363",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11427017-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ4MHxpbWFnZS9qcGVnfGFESXpMMmhoTUM4eE16azBNalEwTWpJNU5UTXlOaTh5TURCZk1URTBNamN3TVRkZlJFVXVhbkJufDVmM2MwOTY2Mjg1ODc3MzMyMWMzMWViZjlmODFjODYyZmQ0M2NhM2VmZDlmMGEzYjlmYTkyZmY5MGI5YTg1OGU",
"gtin13" : "4044918252768",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/snap-in-socket/p/770-2363"
}