{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; 5-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket A coding is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – as a result it is suitable for powerful loads. The <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the electrical installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization for meeting an enormous variety of installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-705",
"sku" : "770-705",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200039a02000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTA2fGltYWdlL2pwZWd8YURjd0wyaGlZUzh4TkRZNE5qSTFNVFkwTnpBd05pOHlNREJmTURJd01EQXdNREl3TURBek9XRXdNakF3TURFd01HSTJYMFJGTG1wd1p3fGQzMTQwM2RjYzE1YWMyYjdjYWE5MGIwZGUwYzUyYzcxNTE0ODFjM2NiMjc2Mjc2MTg4NmY2YjU0OTdlMjhlYTE",
"gtin13" : "4055143594110",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/snap-in-socket/p/770-705"
}