{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Snap-in socket; 5-pole; Cod. A; 1,50 mm²; black", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI with protection type IP40</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MINI female connector/socket with protection type IP40. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to a huge variety of requirements in next to no time. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid granular objects with a diameter below 1 mm in accordance with protection type IP40. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. Especially where space is tight, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantageous properties. It is very compact, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it also saves time, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Use of this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Now you can also cut installation costs without compromising safety and quality: with protection type IP40 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>consistent IP40 protection</li><li>for any mains application</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "890-705", "sku" : "890-705", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00037b6b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ0fGltYWdlL2pwZWd8YURVMUwyZzVPUzh4TkRZNU1UY3pOamM0TURnek1DOHlNREJmTURJd01EQXdNR0l3TURBek4ySTJZakF3TURFd01HSTJYMFJGTG1wd1p3fDkwZGQ1MGM3OTg0N2NhNjJiYWUzODcyYzdhODA0N2IwODIyY2E5MjM3YzEyNTFkYjEwZWY3MTU2ZWQxYjgwYWM", "gtin13" : "4045454233433", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/snap-in-socket/p/890-705" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]