{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket for PCBs; angled; 3-pole; Cod. A; black", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating offers easy-to-understand handling to support drive and control technology tasks. The pluggable PCB connectors with spring pressure connection technology and Push-in CAGE CLAMP® technology from WAGO permit impact-resistant, maintenance-free, fast terminal connections. For greater security in electrical installations, the pcb connectors is provided with mechanical protection against mismating. The <i>WINSTA</i>® MIDI pcb connectors with A coding in black or white is normally used for general mains applications in power distribution. This pcb connectors can be employed for a load of up to 25 A. Therefore, pcb connectors can also be used for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates precise electrification. Thanks to the integrated test slot, connections can be checked even when they are plugged in. That saves time and reduces installation labor and costs.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose quality and durability – with marking from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>for any mains application</li><li>fast, secure installation</li></ul>", "mpn" : "770-803/011-000", "sku" : "770-803/011-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000020003a0c2000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYwfGltYWdlL2pwZWd8YUdKakwyZzFZaTh4TkRZNE9EWTRNVGc0TlRjeU5pOHlNREJmTURJd01EQXdNREl3TURBellUQmpNakF3TURFd01HSTJYMFJGTG1wd1p3fDZhM2RhNTQ0MzI3ZDRkYjk5NDczZGQxM2I3NTFkZjQxMDkwOWUyYWE2MDAyODA4MTI1Y2IyMzk1ZTM5ZThiYjM", "gtin13" : "4044918684729", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket-for-pcbs/p/770-803_011-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]