{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket module; without ground contact; 1-pole; 1,00 mm²; yellow", "description" : "<h2>Female connector, 267 Series, PUSH WIRE®</h2><br/><br/>Enjoy easy electrical installations with this female connector (item number 267-110). Ensure that the strip lengths are 8 mm when connecting conductors to this female connector. This product features one conductor terminal and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and simple solution for connecting solid conductors. The yellow housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces.<br/>", "mpn" : "267-110", "sku" : "267-110", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e00039c78000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTgwfGltYWdlL2pwZWd8YURFd0wyZzBNQzh4TkRZNE56UXdNemcyT0RFNU1DOHlNREJmTURJd01EQXdNR1V3TURBek9XTTNPREF3TURFd01HSTJYMFJGTG1wd1p3fGEzYmUyNzExMzcyNjNhYjQ3NjY3ZDBiYjZiYzMzY2RkMGY0ZWYwNjhlNTM1NzNjMjMyNjZjMDNhOTgyZDAwNTk", "gtin13" : "4045454479343", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket-module/p/267-110" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]