{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI A coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A. The pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow flexible, error-free installation in a large number of applications. The coding options reduce installation errors, allowing fast, secure wiring of all components. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – so it is also suitable for robust loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates exemplary electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. That saves time and reduces installation labor and costs. A range up to 55 mm can be used for the strip length.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection type IP2XC from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>suitable for any application</li><li>ready to install and use immediately</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "770-103", "sku" : "770-103", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000200036fa7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg0fGltYWdlL2pwZWd8YURkakwyaG1aQzh4TkRZNE9ERXlOalF3TWpVNU1DOHlNREJmTURJd01EQXdNREl3TURBek5tWmhOekF3TURFd01HSTJYMFJGTG1wd1p3fGE3NWVkOTBhYmI2ZTRhMmViNzU3ZjNmNWYwODM2N2Q4OWY3YmVlMzBiOGUyOGUyODZmYTFmZmYyMWEwMzlkYmY", "gtin13" : "4044918252096", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-103" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]