{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with strain relief</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 5-pole allows assembly of fine-stranded and solid conductors. The pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow fast, efficient, error-free installation in numerous applications. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. <i>WINSTA</i>® MIDI pluggable installation connectors with I coding in blue are particularly suitable for easy lighting installation, for instance for the dimming function of DALI lights. This pluggable installation connector can be used for a current load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees total flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization and flexibility for meeting an enormous variety of installation requirements. The strip length is 55 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, even more reliable, and error-free. Use of this pre-assembled system reduces assembly times and installation errors at the construction site. Choose durability and quality – with marking from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for lighting management</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-1105/022-000",
"sku" : "770-1105/022-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000800006bdc000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YURNNUwyZzRNeTh4TkRZNE9URXpNemMxTmpRME5pOHlNREJmTURJd01EQXdNRGd3TURBd05tSmtZekF3TURNd01HSTJYMFJGTG1wd1p3fGY1Y2MyYWI3Y2EwMzZjMzgzZGExODQ2MzU3YTZlNGNmY2JhOWQxMjQ5NDAyNWUxYzQ5MDE4MGJiNWJjZDI1NzM",
"gtin13" : "4050821223016",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-1105_022-000"
}