{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 2-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket A coding supports rapid, correct installation. WAGO pluggable installation connectors can be used when criteria repeat or are distributed on a defined pattern, for example for installing grid lighting or flush-mount lighting. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with electrified elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is usually used for general mains applications in power distribution. Important parameters in the selection of a pluggable installation connector are the rated current and voltage: They provide information about possible domains of use and applications. This product has a current rating of 25 A – therefore it is also suitable for high power loads. Our <i>WINSTA</i>® MIDI product line allows maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers customization for meeting various installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and errors during installation at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>with A coding for a great number of uses</li><li>exact dimensions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-202",
"sku" : "770-202",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000120000d010000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc1fGltYWdlL2pwZWd8YURVMkwyZzJPQzh4TkRZNE5qQXlNRGc1TkRjMU1DOHlNREJmTURJd01EQXdNVEl3TURBd1pEQXhNREF3TURFd01HSTJYMFJGTG1wd1p3fGE5N2UzMmU5ZmY0Zjk0MDE4ZmJlY2I2YjI0NzczNGU5MWI0MjY2MzYwMzUxZTRmZGVjOGExNDZlNzRiYzZlZTM",
"gtin13" : "4050821028109",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-202"
}