{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 4-pole; Cod. A; 4,00 mm²; black",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI female connector/socket with protection against mismating. The pluggable installation connectors with spring pressure connection technology work without screw connections. They allow flexible, error-free installation in a large number of applications. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be employed for a current load of up to 25 A. Thus, it can also be used for high power loads. The <i>WINSTA</i>® MIDI product line offers total flexibility for the installation of applications. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers customization for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose durability and quality – with marking from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>simple circuits</li><li>for any mains application</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-204",
"sku" : "770-204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200037d13000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc4fGltYWdlL2pwZWd8YURJMEwyaGpPUzh4TkRZNU1USTJOVFF4TXpFMU1DOHlNREJmTURJd01EQXdNREl3TURBek4yUXhNekF3TURFd01HSTJYMFJGTG1wd1p3fDViYjAzZjg0MTg3NGNjMzA4YTBhMmNhNTViZmE0YzYyYjM3NzM0MDA3ODhmZmU2OTIzMjVjYWJkYWVmMzU2MDQ",
"gtin13" : "4044918252270",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-204"
}