{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket; 2-pole; Cod. A; 4,00 mm²; white", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A allows installation of fine-stranded and solid conductors. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in no time flat. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with live contact elements. Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is especially suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore faster, even more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and errors during installation at the construction site. Choose quality and durability – with protection type IP20 from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>suitable for any application</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>", "mpn" : "770-222", "sku" : "770-222", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000120000b800000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU1fGltYWdlL2pwZWd8YURSaEwyaGxZeTh4TkRZNE56QTJNVEl4TXpJeE5DOHlNREJmTURJd01EQXdNVEl3TURBd1lqZ3dNREF3TURFd01HSTJYMFJGTG1wd1p3fDBhOWYxYzg4Zjg0ODc5NjM2M2I2ZmJlY2Y4ZTgxN2VmMmI2NDFmN2IxMDEyZTU2OGMyMzI0MjA0YjNjMmFjN2E", "gtin13" : "4050821028130", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-222" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]