{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Socket; 4-pole; Cod. A; 4,00 mm²; white", "description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket rated current 25 A allows assembly of fine-stranded and solid conductors. Our pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is also suitable for high power loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the integrated test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also reduce installation expenses without compromising safety and quality: with protection type IP20 eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>for any mains application</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>", "mpn" : "770-224", "sku" : "770-224", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-6347437-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzM0fGltYWdlL2pwZWd8YURNeEwyaGpOQzh4TkRZNE16WTNNREExTWpnNU5DOHlNREJmTmpNME56UXpOMTlFUlM1cWNHY3wzM2U0NzVmNWIwOGU5MGEwNjU1MTExYWQ3MTUzMDZmNDg2OTJlYTEwNjMzZmI1ZDcwMjgyZmYxNWQ5MTc4Yzkx", "gtin13" : "4044918252386", "category" : "Pluggable Connectors", "url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-224" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]