{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 3-pole; Cod. B; 4,00 mm²; pink",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>The <i>WINSTA</i>® MIDI female connector/socket 3-pole is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors can be used when criteria repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for pumps, lighting, or sun blinds. Your own pole marking is possible, too. This pluggable installation connector can be used for a voltage load of up to 25 A. Thus, it can also be used for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility and customization for meeting various installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently more efficient, more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with marking from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-283",
"sku" : "770-283",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000014000327c7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQ1fGltYWdlL2pwZWd8YURGbUwyZzNZUzh4TkRZNE56YzNOekl5TmpjNE1pOHlNREJmTURJd01EQXdNVFF3TURBek1qZGpOekF3TURFd01HSTJYMFJGTG1wd1p3fDIyOTg0OGQzNDFhOGM5M2Q4YmRjNjdhYmY2NzU2MzJmMTU1MTNlODNmYzVmZGUzMDlhNDQyYjJiODlhN2FjYjU",
"gtin13" : "4050821451129",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/lv/pluggable-connectors/socket/p/770-283"
}